C500-FS
Series C500-FS Reduced Pressure Detector Assembly Backflow Preventer blocks the reverse flow of fire protection system substances being pumped or siphoned into the potable water supply. Series C500-FS incorporates a meter to detect ground leaks and unauthorized illegal taps, greatly reducing annual water expenses, and consists of a compact, stainless steel body with stainless steel internal parts, two check valves, a pressure-differential relief valve, shutoff valves, torsion spring checks and relief valve, and bronze, nickel-plated test cocks. Series C500-FS is 70% lighter than traditional designs, ideal for health hazard cross-connections such as on fire sprinkler systems, and configurable for N- or Z-pattern installation. Check with local water authorities for installation requirements. Maximum Working Pressure: 175 psi (12.06 bar).
This series features an integrated flood sensor with SentryPlus Alert® Technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To learn more visit: Ames Backflow Assemblies with Integrated Flood Sensor
Features
- Integrated sensor on relief valve for flood detection
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
- Protects drinking water supplies against dangerous cross-connections, plus detects loss due to underground water leaks or unauthorized water usage
- Extremely compact design is significantly lighter than traditional designs
- Patented link check provides low pressure loss
- Entire valve body and closure sleeve manufactured from Type 304 stainless steel
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific C500-FS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |