KA2-BD
Part of the A2C Series
Ordering Code: 0004800
UPC: 098268922769
Lead Free: NO
Retrofit Kit For Existing Drain Installations with Straight Or Angle Shutoff Valves
This retrofit mounting kit, model KA2-BD, is specifically used to install the Watts(R) model A2C-M1 IntelliFlow(R) automatic washing machine shutoff valve to existing drain installations. This kit can be used for either left, right or center drain installations with straight or angle shutoff valves. This kit contains (2) brass adapters, (2) wall anchors, (4) brass union nuts, (2) CPVC ball, (4) O-rings, (2) rubber gaskets, (4) CPVC 90 degree elbows, (2) CPVC adapters and (1) grease packet.
- Easy installation
- Silent reliable operation
- Replaceable internal strainer screen
- Leak sensor on Intelliflow models
Specifications | |
---|---|
Brand | Watts |
Cold Water Inlet Connection Size | 1/2 IN |
Cold Water Inlet Connection Type | Socket |
Cold Water Outlet Connection Type | Socket |
EAN | 098268922769 |
Hot Water Inlet Connection Size | 1/2 IN |
Hot Water Inlet Connection Type | Socket |
Hot Water Outlet Connection Type | Socket |
Lead Free | NO |
Part Number | 0004800 |
Series | A2C |