RK 994/994RPDA-CK2 2 1/2-4
Part of the RK-994/994RPDA Series
Ordering Code: 0888833
UPC: 098268796025
Lead Free: YES
Second Check Repair Kit for 2 1/2 to 4 IN Reduced Pressure Zone Assembly, 994 and Reduced Pressure Detector Assembly, 994DCDA
This second check repair kit provides all the parts necessary to repair or replace the second check of a 2 1/2 to 4 inch reduced pressure zone assembly backflow preventer, model 994 and reduced pressure detector assembly backflow preventer, model 994RPDA. This kit consists of complete number two check with check O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 994, 994RPDA |
| Compatible Size Used On | 2 1/2 IN to 4 IN |
| Kit Contents | Complete No. 2 Check, Check O-ring |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |