ARK SS-C 6
Features
- Factory replacement kit
- For 6 IN valve
- Use on series 4000SS reduced pressure valve assembly, 5000SS reduced pressure detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO | 
| Compatible Series or Model | 4000SS, 5000SS | 
| Compatible Size Used On | 6 IN | 
| Kit Contents | Groove Coupler, Gasket | 
| Kit Type | Cover Kit | 
| Lead Free | Yes |