LF25AUB-DU-GG-HP-Z3 3/4
Part of the LF25AUB-Z3 Series
Ordering Code: 0009263
UPC: 098268329766
Lead Free: YES
3/4 IN Lead Free Water Pressure Reducing Valve, Double Union, NPT Female, Polymer Seat, Gauge Tapping,Gauge, High Range 75-125 psi
This 3/4 inch bronze water pressure reducing valve is for high pressure ranges and is equipped with gauge tapping and a 160 psi (11 bar) gauge. It is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a replaceable seat module, double union NPT threaded female inlet and outlet and a bypass feature to control thermal expansion pressure. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). The high pressure range is 75 to 125 psi (518 to 863 kPa) with the standard setting at 90 psi (621 kPa).
Features
- Bypass feature controls thermal expansion pressure
- Sealed spring cage with stainless steel cage screws
- Integral stainless steel strainer removable for cleaning
- Gauge port tapping allows downstream pressure measurements
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 75 to 125 |
| Adjustable Reduced Pressure Range-BAR | 5.2 to 8.6 |
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Corrosion Resistant Coating | No |
| Disc Material | EPDM |
| EAN | 098268329766 |
| Gauge Option | Gauge Tapping & Gauge |
| High Pressure Reduced Pressure Range | 75 to 125 PSI |
| High Pressure Reduced Pressure Setting | 90 PSI |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Union Joint |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 20.70 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Union Joint |
| Outlet Thread Type | NPT |
| Part Number | 0009263 |
| Series | LF25AUB-Z3 |
| Standard Reduced Pressure Setting-BAR | 3.40 |
| Standard Reduced Pressure Setting-PSI | 50 |
| Strainer | Yes |
| Strainer Material | Stainless Steel |
| Thermal Expansion Bypass | Yes |
| Trim Material | Does Not Apply To Product |
| Valve Style | Standard |
Literature
-
- Brochure - Water Pressure Reducing Valves
- Brochure - Water Pressure Reducing Valves (Spanish)
- Flyer - Pressure Reducing Valves (PRVs) - Sustainability Overview
- Installation Instructions - LF25AUB-Z3
- Price List - Valve Repair Kits and Parts
- Specification Sheet - LF25AUB-Z3
- Specification Sheet - LF25AUB-Z3 (French)
- Specification Sheet - LF25AUB-Z3 (Spanish)