PVS-7000
Watts Pre-Engineered Flood Protection Valve Station
PVS-7000
Watts Pre-Engineered Flood Protection Valve Station
Features
- Includes high-performance backflow preventer (Watts 957 or LF909) and ACV (LFF113FP)
- Continuously monitors for potential catastrophic flood condition
- Automatically shuts off water supply to the backflow preventer
- Minimizes the need for off-hour maintenance personnel through SentryPlus Alert technology, seamlessly integrating with building management systems
- Provides real-time, multichannel alerts (email, phone call, text) through optional cellular network connectivity (Cellular Gateway required; sold separately)
To meet exacting application requirements, Watts PVS-7000 Pre-Engineered Flood Protection Valve Station with SentryPlus Alert® technology delivers a single solution for backflow prevention to protect against costly flooding caused by high-volume relief valve discharge. This configured water flow control system is assembled from proven and reliable components: Series LFF113FP automatic control valve, a Watts industry-leading, high-performance Reduced Pressure Zone backflow preventer, and SentryPlus Alert technology.
Flood protection against property damage is engineered through the control valve, regulating flow by hydraulic actuator, and the RPZ backflow preventer equipped with a flood sensor on the relief valve. The relay box provides power to the Solenoid bypass valve mounted on the control valve and to the activation module attached to the flood sensor. This drop-in valve station is factory preassembled and tested, ensuring quality and flow performance for critical building demands.
Designed for use with building management systems, the control valve curtails water supply during potential flood conditions and features a reverse flow design for failsafe operation and a control valve switch that indicates closure.
SentryPlus Alert technology detects abnormal relief valve discharge and, through the relay box, energizes the Solenoid bypass to close the control valve. The technology also includes a time delay to prevent false alarms from intermittent or nuisance discharge as well as an option for cellular network connectivity to generate alerts wirelessly for quick response.
To learn more visit: Flood Protection Backflow System
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - Flood Protection with SentryPlus Alert Technology
SentryPlus promo video
Runtime : Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PVS-7000
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FP-BF-BMS 2 1/2-10
Activation Kit |
</br>009, LF009, 909, LF909, 909RPDA, LF919, 957, 957RPDA, LF957RPDA, 994, 994RPDA, C400, C500, LFC500, 4000SS, 5000SS, Deringer 40/40G, Deringer 40X/40GX, Deringer 50/50G, Deringer 50X/50GX</br> |
Sensor Activation Module with Cable, Ground Wire, Power Adapter</br> |
|
FP-BF-CFS 2 1/2-10
Activation Kit |
</br>009, LF009, 909, LF909, 909RPDA, LF919, 957, 957RPDA, LF957RPDA, 994, 994RPDA, C400, C500, LFC500, 4000SS, 5000SS</br> |
Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire, Power Adapter</br> |
|
FP-BF-SA-994/957/AMES-2 1/2-12
Upgrade/Repair Kit |
</br>994, 994RPDA, 957, 957RPDA, LF957RPDA, 4000SS, 5000SS, C400, C500, LFC500</br> |
Flood Sensor with 2 Mounting Bolts</br> |
|
FP-BF-SA-009/909 2-3 M2
Upgrade/Repair Kit |
009, 909, 909RPDA</br></br> |
Flood Sensor and 2 Sets of Mounting Bolts</br> |
|
FP-BF-SA-909 4-10 M2
Upgrade/Repair Kit |
909, 909RPDA</br></br> |
Flood Sensor and Mounting Bolts</br> |