170
The Wi-Fi Setpoint Control 170 provides precise temperature control of a one-stage heating or cooling system. When connected to the Internet, the Watts(R) Home mobile app allows the setpoint control to be controlled remotely. An Away mode is quickly and easily accessed to provide energy savings when the heating or cooling system is unoccupied. The setpoint control can be used to control the heat for an indirect domestic hot water tank, a pool, a hot tub, or small outdoor patio, as well as provide cooling for a wine cellar.
Features
- Mobile app for iOS and Android, supports heating or cooling applications
- Automatic software updates
- Email error and warning notifications
- Time clock updated from Internet
- Away energy savings mode
- English/French/Spanish languages
- 3.5 inch color touchscreen
- Selectable background colors
| Specifications | |
|---|---|
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
| Control Type | Microprocessor control, this is not a safety (limit) control |
| Dimensions | 4 5/8 IN H x 3 IN W x 15/16 IN D (118 x 76 x 24 mm) |
| Display | 3.5 IN color touchscreen |
| Enclosure Material | White PVC plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Power Supply | 15 to 30 V (ac/dc), 2 VA, Class 2 |
| Relay | 30 V (ac/dc), 2 A, Class 2 circuits |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta=3892 |